Component reference

Ice cream cone gripper

Gripper | Components | Consumer goods | Food and beverages

2-Jaw Parallel Grippers
Series GEP2000

  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
1. 2-jaw parallel grippers
  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
Task & Solution

ERNI and Enkerl GmbH bring robot technology to the food service industry and onto the streets with the first all-electric, high-tech soft ice cream robot. Together with ABB Robotics GoFa, the HRC gripper ensures safe and hygienic handling of ice cream cones and serves customers directly. Another gripper from the GEP2000 series is responsible for the precise opening and closing of the jaws for dispensing the ice cream cones. The ERNI Sommerfrische not only meets high safety and hygiene standards and ensures that the food is not contaminated before it is served to customers, but also offers delicious refreshment on hot summer days.

Highlights and technical data
  • 10 million maintenance-free cycles (max.)
  • Integrated sensing
  • Self locking mechanism
  • Positionable
  • Gripping force adjustable
  • Clean room certified
Built-in standard components

CONTACT US

Personal data
Message